How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| P: | 2.38 in | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| D: | 3.38 | H: | 0.53 in |
| T: | 1.688 | U: | 0.875 in |
| AG: | 5.16 | BE: | 0.38 in |
| AF: | 0.25 | V: | 2.51 in |
| L: | 6.57 in | G: | 2.32 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BF: | 0.41 | LM: | 8.82 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.05 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Series Code: | OE | Bore Code: | 27 |
| Service Factor: | 1 | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

