How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 6.57 in |
| AK: | 4.5 | AF: | 0.25 |
| G: | 2.32 | T: | 1.688 |
| AG: | 5.16 | AA: | 10.25 |
| AJ: | 5.88 | V: | 2.51 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AB: | 4.76 | I: | 4.84 in |
| AE2: | 0.56 | LL: | 2.38 in |
| BF: | 0.41 | LM: | 8.82 |
| P: | 2.38 in | D: | 3.38 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.05 | Ratio: | 7.5:1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

