How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| AB: | 4.76 | AA: | 10.25 |
| P: | 2.38 in | AG: | 5.16 |
| T: | 1.688 | D: | 3.38 |
| LM: | 8.82 | L: | 6.57 in |
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | BD: | 5.88 |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2.32 | H: | 0.53 in |
| AF: | 0.25 | I: | 4.84 in |
Technical Specifications
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 27 | Ratio: | 80:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.895 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

