How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | LL: | 2.38 in |
| AF: | 0.25 | P: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 4.84 in | T: | 1.688 |
| AG: | 5.16 | D: | 3.38 |
| H: | 0.53 in | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.56 | L: | 6.57 in |
| U: | 0.875 in | V: | 2.51 in |
| G: | 2.32 | AB: | 4.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 80:1 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

