How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AF: | 0.25 |
| AK: | 4.5 | AG: | 5.16 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| L: | 6.57 in | AB: | 4.76 |
| BF: | 0.41 | AA: | 10.25 |
| T: | 1.75 | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.875 in |
| AE2: | 0.56 | P: | 2.38 in |
| LL: | 2.38 in | V: | 2.51 in |
| I: | 4.84 in | H: | 0.53 in |
| G: | 2.32 | LM: | 8.82 |
Technical Specifications
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 5.45 |
| Bore Code: | 28 | Model Code: | 30YFC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

