How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 5.16 | L: | 6.57 in |
| T: | 1.75 | D: | 3.38 |
| BD: | 5.88 | G: | 2.32 |
| AF: | 0.25 | P: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| LM: | 8.82 | AA: | 10.25 |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 2.51 in | U: | 0.875 in |
| AB: | 4.76 | I: | 4.84 in |
Technical Specifications
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

