How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AG: | 5.16 | AF: | 0.25 |
| T: | 1.75 | U: | 0.875 in |
| AA: | 10.25 | D: | 3.38 |
| L: | 6.57 in | BD: | 5.88 |
| AE2: | 0.56 | G: | 2.32 |
| V: | 2.51 in | AB: | 4.76 |
| AK: | 4.5 | LL: | 2.38 in |
| BE: | 0.38 in | P: | 2.38 in |
| BF: | 0.41 | H: | 0.53 in |
| LM: | 8.82 | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

