How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BE: | 0.38 in |
| H: | 0.53 in | P: | 2.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| LL: | 2.38 in | L: | 6.57 in |
| AB: | 4.76 | AE2: | 0.56 |
| AA: | 10.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AF: | 0.25 | U: | 0.875 in |
| LM: | 8.82 | D: | 3.38 |
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.75 | G: | 2.32 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

