How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.38 in |
| BE: | 0.38 in | LM: | 8.82 |
| AK: | 4.5 | AA: | 10.25 |
| D: | 3.38 | V: | 2.51 in |
| BF: | 0.41 | G: | 2.32 |
| I: | 4.84 in | L: | 6.57 in |
| AJ: | 5.88 | AF: | 0.25 |
| T: | 1.75 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AB: | 4.76 |
| P: | 2.38 in | AG: | 5.16 |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Output RPM: | 70 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Bore Code: | 28 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

