How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | D: | 3.38 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AA: | 10.25 | G: | 2.32 |
| AE2: | 0.56 | BD: | 5.88 |
| AG: | 5.16 | AK: | 4.5 |
| BF: | 0.41 | U: | 0.875 in |
| I: | 4.84 in | LL: | 2.38 in |
| AF: | 0.25 | T: | 1.75 |
| AB: | 4.76 | BE: | 0.38 in |
| P: | 2.38 in | L: | 6.57 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.38 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Assembly: | YFC-1 |
| Bore Code: | 28 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

