How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| U: | 0.875 in | AE2: | 0.56 |
| H: | 0.53 in | L: | 6.57 in |
| AK: | 4.5 | BD: | 5.88 |
| D: | 3.38 | Center Distance (in): | 3 in |
| V: | 2.51 in | AF: | 0.25 |
| LM: | 8.82 | BF: | 0.41 |
| G: | 2.32 | BE: | 0.38 in |
| AB: | 4.76 | T: | 1.75 |
| I: | 4.84 in | P: | 2.38 in |
| AJ: | 5.88 | AA: | 10.25 |
Technical Specifications
| Assembly: | YFC-1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio: | 30:1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 2.38 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

