How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| G: | 2.32 | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BF: | 0.41 | T: | 1.75 |
| BD: | 5.88 | D: | 3.38 |
| AE2: | 0.56 | AA: | 10.25 |
| AF: | 0.25 | P: | 2.38 in |
| AK: | 4.5 | AB: | 4.76 |
| U: | 0.875 in | BE: | 0.38 in |
| LM: | 8.82 | L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.38 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Model Code: | 30YFC | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

