How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 10.25 |
| V: | 2.51 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 3.38 |
| AF: | 0.25 | LM: | 8.82 |
| AB: | 4.76 | G: | 2.32 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AG: | 5.16 | BE: | 0.38 in |
| LL: | 2.38 in | AE2: | 0.56 |
| I: | 4.84 in | L: | 6.57 in |
| H: | 0.53 in | P: | 2.38 in |
| BD: | 5.88 | T: | 1.75 |
Technical Specifications
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Series Code: | OE | Center Distance (in): | 3 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

