How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| D: | 3.38 | V: | 2.51 in |
| T: | 1.75 | P: | 2.38 in |
| AG: | 5.16 | L: | 6.57 in |
| AK: | 4.5 | G: | 2.32 |
| LL: | 2.38 in | AA: | 10.25 |
| AJ: | 5.88 | LM: | 8.82 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| U: | 0.875 in | H: | 0.53 in |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.82 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output RPM: | 43.8 | Bore Code: | 28 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

