How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.75 |
| I: | 4.84 in | AE2: | 0.56 |
| AF: | 0.25 | BF: | 0.41 |
| D: | 3.38 | LL: | 2.38 in |
| G: | 2.32 | AJ: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 8.82 | AK: | 4.5 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| BD: | 5.88 | V: | 2.51 in |
| U: | 0.875 in | P: | 2.38 in |
| AB: | 4.76 | L: | 6.57 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 140TC |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 6.68 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Gear Type: | Worm |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

