How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| BE: | 0.38 in | U: | 0.875 in |
| AK: | 4.5 | T: | 1.75 |
| L: | 6.57 in | BD: | 5.88 |
| AB: | 4.76 | H: | 0.53 in |
| BF: | 0.41 | I: | 4.84 in |
| D: | 3.38 | P: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| AG: | 5.16 | AF: | 0.25 |
| LM: | 8.82 | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 28 | Output RPM: | 350 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

