How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.75 |
| BD: | 5.88 | AE2: | 0.56 |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 10.25 | U: | 0.875 in |
| I: | 4.84 in | AB: | 4.76 |
| AF: | 0.25 | V: | 2.51 in |
| LM: | 8.82 | AG: | 5.16 |
| LL: | 2.38 in | L: | 6.57 in |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| AK: | 4.5 | Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.54 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Series Code: | OE | Output RPM: | 35 |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

