How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AA: | 10.25 |
| D: | 3.38 | BF: | 0.41 |
| T: | 1.75 | AJ: | 5.88 |
| AF: | 0.25 | BD: | 5.88 |
| AG: | 5.16 | I: | 4.84 in |
| P: | 2.38 in | AK: | 4.5 |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| L: | 6.57 in | LL: | 2.38 in |
| AE2: | 0.56 | G: | 2.32 |
| LM: | 8.82 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.54 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

