How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| D: | 3.38 | P: | 2.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| LM: | 8.82 | G: | 2.32 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AA: | 10.25 | LL: | 2.38 in |
| T: | 1.75 | I: | 4.84 in |
| L: | 6.57 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.25 | V: | 2.51 in |
| U: | 0.875 in | AG: | 5.16 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Gear Type: | Worm |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Bore Code: | 28 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

