How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.32 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.75 |
| I: | 4.84 in | AE2: | 0.56 |
| U: | 0.875 in | BF: | 0.41 |
| AA: | 10.25 | P: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| L: | 6.57 in | D: | 3.38 |
| LL: | 2.38 in | AB: | 4.76 |
| LM: | 8.82 | H: | 0.53 in |
| AG: | 5.16 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

