How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AE2: | 0.56 |
| LL: | 2.38 in | L: | 6.57 in |
| AF: | 0.25 | AG: | 5.16 |
| BE: | 0.38 in | H: | 0.53 in |
| LM: | 8.82 | I: | 4.84 in |
| V: | 2.51 in | U: | 0.875 in |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 10.25 | AJ: | 5.88 |
| AB: | 4.76 | G: | 2.32 |
| AK: | 4.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.28 | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

