How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 5.16 |
| G: | 2.32 | AF: | 0.25 |
| L: | 6.57 in | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.75 | P: | 2.38 in |
| LM: | 8.82 | AE2: | 0.56 |
| U: | 0.875 in | AK: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| BE: | 0.38 in | AB: | 4.76 |
| D: | 3.38 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.28 |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

