How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BE: | 0.38 in | D: | 3.38 |
| AK: | 4.5 | AF: | 0.25 |
| I: | 4.84 in | LM: | 8.82 |
| AA: | 10.25 | LL: | 2.38 in |
| V: | 2.51 in | BF: | 0.41 |
| AB: | 4.76 | L: | 6.57 in |
| BD: | 5.88 | T: | 1.75 |
| G: | 2.32 | AG: | 5.16 |
| AE2: | 0.56 | H: | 0.53 in |
| U: | 0.875 in | P: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Ratio Range: | 7.5:1 | Model Code: | 30YFC |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 6.05 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

