How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 2.38 in |
| T: | 1.75 | V: | 2.51 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| I: | 4.84 in | AK: | 8.5 |
| AA: | 10.25 | AB: | 4.76 |
| AG: | 5.16 | L: | 6.57 in |
| H: | 0.53 in | AE2: | 0.56 |
| D: | 3.38 | AJ: | 7.25 |
| BF: | 0.53 | L1: | 9.82 in |
| U: | 0.875 in | BD: | 9 |
| AF: | 0.25 | P: | 2.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

