How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE2: | 0.56 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | AA: | 10.25 |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.51 in | L: | 6.57 in |
| LL: | 2.38 in | BD: | 9 |
| D: | 3.38 | BE1: | 0.5 in |
| L1: | 9.82 in | AG: | 5.16 |
| P: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | T: | 1.75 |
| G: | 2.32 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Model Code: | 30YFC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Bore Code: | 28 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

