How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3 in |
| AA: | 10.25 | H: | 0.53 in |
| L: | 6.57 in | AB: | 4.76 |
| BE1: | 0.5 in | LL: | 2.38 in |
| AF: | 0.25 | I: | 4.84 in |
| L1: | 9.82 in | AG: | 5.16 |
| BF: | 0.53 | D: | 3.38 |
| AE2: | 0.56 | P: | 2.38 in |
| AJ: | 7.25 | T: | 1.75 |
| U: | 0.875 in | AK: | 8.5 |
| V: | 2.51 in | G: | 2.32 |
Technical Specifications
| Bore Code: | 28 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

