How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.38 in |
| P: | 2.38 in | AK: | 8.5 |
| AB: | 4.76 | BD: | 9 |
| L1: | 9.82 in | T: | 1.75 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| D: | 3.38 | BF: | 0.53 |
| V: | 2.51 in | BE1: | 0.5 in |
| AA: | 10.25 | AG: | 5.16 |
| H: | 0.53 in | L: | 6.57 in |
| I: | 4.84 in | AE2: | 0.56 |
| G: | 2.32 | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

