How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.75 |
| AA: | 10.25 | G: | 2.32 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AB: | 4.76 | AE2: | 0.56 |
| BE1: | 0.5 in | P: | 2.38 in |
| U: | 0.875 in | BF: | 0.53 |
| AK: | 8.5 | L: | 6.57 in |
| D: | 3.38 | L1: | 9.82 in |
| H: | 0.53 in | V: | 2.51 in |
| AG: | 5.16 | AF: | 0.25 |
| I: | 4.84 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.21 |
| Service Factor: | 1 | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Bore Code: | 28 | Series Code: | OE |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

