How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| H: | 0.53 in | LL: | 2.38 in |
| P: | 2.38 in | G: | 2.32 |
| L: | 6.57 in | AF: | 0.25 |
| V: | 2.51 in | AA: | 10.25 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.56 | AB: | 4.76 |
| AK: | 8.5 | T: | 1.75 |
| AJ: | 7.25 | D: | 3.38 |
| BD: | 9 | AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 28 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

