How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 9.82 in |
| AE2: | 0.56 | G: | 2.32 |
| T: | 1.75 | Center Distance (in): | 3 in |
| D: | 3.38 | AK: | 8.5 |
| AA: | 10.25 | I: | 4.84 in |
| P: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | BF: | 0.53 |
| AJ: | 7.25 | AG: | 5.16 |
| AB: | 4.76 | H: | 0.53 in |
| LL: | 2.38 in | BD: | 9 |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Diameter (in): | 1.75 in | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

