How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | BD: | 9 |
| L: | 6.57 in | AG: | 5.16 |
| AK: | 8.5 | D: | 3.38 |
| L1: | 9.82 in | AE2: | 0.56 |
| P: | 2.38 in | AA: | 10.25 |
| LL: | 2.38 in | T: | 1.75 |
| AF: | 0.25 | AJ: | 7.25 |
| V: | 2.51 in | H: | 0.53 in |
| BF: | 0.53 | I: | 4.84 in |
| G: | 2.32 | U: | 0.875 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Service Factor: | 1 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

