How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
| BE1: | 0.5 in | I: | 4.84 in |
| U: | 0.875 in | L1: | 9.82 in |
| L: | 6.57 in | D: | 3.38 |
| T: | 1.75 | H: | 0.53 in |
| AK: | 8.5 | P: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2.32 | AB: | 4.76 |
| AA: | 10.25 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Series Code: | OE |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

