How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.57 in |
| AK: | 8.5 | AF: | 0.25 |
| H: | 0.53 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.56 | D: | 3.38 |
| G: | 2.32 | P: | 2.38 in |
| AG: | 5.16 | U: | 0.875 in |
| AA: | 10.25 | L1: | 9.82 in |
| Center Distance (in): | 3 in | T: | 1.75 |
| I: | 4.84 in | AB: | 4.76 |
| V: | 2.51 in | LL: | 2.38 in |
Technical Specifications
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Bore Code: | 28 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

