How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L1: | 9.82 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| LL: | 2.38 in | T: | 1.75 |
| AB: | 4.76 | U: | 0.875 in |
| D: | 3.38 | L: | 6.57 in |
| P: | 2.38 in | BF: | 0.53 |
| AG: | 5.16 | G: | 2.32 |
| V: | 2.51 in | AK: | 8.5 |
| BD: | 9 | I: | 4.84 in |
| AF: | 0.25 | AJ: | 7.25 |
| AA: | 10.25 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

