How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.32 |
| BD: | 9 | AJ: | 7.25 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
| D: | 3.38 | T: | 1.75 |
| BF: | 0.53 | U: | 0.875 in |
| AE2: | 0.56 | L: | 6.57 in |
| BE1: | 0.5 in | AB: | 4.76 |
| AK: | 8.5 | AA: | 10.25 |
| I: | 4.84 in | V: | 2.51 in |
| P: | 2.38 in | AF: | 0.25 |
Technical Specifications
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.38 |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

