How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| AK: | 8.5 | L1: | 9.82 in |
| P: | 2.38 in | AB: | 4.76 |
| AJ: | 7.25 | U: | 0.875 in |
| AE2: | 0.56 | AA: | 10.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| T: | 1.75 | G: | 2.32 |
| LL: | 2.38 in | V: | 2.51 in |
| BF: | 0.53 | AG: | 5.16 |
| Center Distance (in): | 3 in | D: | 3.38 |
| BD: | 9 | L: | 6.57 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

