How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.32 | P: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
| AG: | 5.16 | V: | 2.51 in |
| AE2: | 0.56 | I: | 4.84 in |
| BD: | 9 | Center Distance (in): | 3 in |
| T: | 1.75 | AA: | 10.25 |
| L: | 6.57 in | LL: | 2.38 in |
| AJ: | 7.25 | L1: | 9.82 in |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 1.82 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Bore Code: | 28 |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

