How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AB: | 4.76 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | U: | 0.875 in |
| L: | 6.57 in | D: | 3.38 |
| AF: | 0.25 | AK: | 8.5 |
| I: | 4.84 in | AG: | 5.16 |
| LL: | 2.38 in | G: | 2.32 |
| H: | 0.53 in | V: | 2.51 in |
| BF: | 0.53 | AJ: | 7.25 |
| P: | 2.38 in | AE2: | 0.56 |
| T: | 1.75 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

