How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| I: | 4.84 in | L1: | 9.82 in |
| AG: | 5.16 | G: | 2.32 |
| AE2: | 0.56 | AK: | 8.5 |
| P: | 2.38 in | AA: | 10.25 |
| AB: | 4.76 | LL: | 2.38 in |
| BE1: | 0.5 in | V: | 2.51 in |
| AF: | 0.25 | T: | 1.75 |
| BD: | 9 | D: | 3.38 |
| L: | 6.57 in | U: | 0.875 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Bore Code: | 28 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

