How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 6.57 in |
| AB: | 4.76 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| D: | 3.38 | AE2: | 0.56 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BE1: | 0.5 in | AA: | 10.25 |
| I: | 4.84 in | T: | 1.75 |
| AF: | 0.25 | AG: | 5.16 |
| U: | 0.875 in | V: | 2.51 in |
| LL: | 2.38 in | AK: | 8.5 |
| P: | 2.38 in | G: | 2.32 |
Technical Specifications
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.54 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

