How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.75 |
| G: | 2.32 | BD: | 9 |
| AE2: | 0.56 | BE1: | 0.5 in |
| P: | 2.38 in | I: | 4.84 in |
| AK: | 8.5 | V: | 2.51 in |
| D: | 3.38 | AG: | 5.16 |
| L: | 6.57 in | BF: | 0.53 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AJ: | 7.25 |
| L1: | 9.82 in | AB: | 4.76 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.28 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Ratio: | 60:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

