How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| BF: | 0.53 | G: | 2.32 |
| D: | 3.38 | U: | 0.875 in |
| AB: | 4.76 | AJ: | 7.25 |
| T: | 1.75 | H: | 0.53 in |
| AG: | 5.16 | V: | 2.51 in |
| BE1: | 0.5 in | P: | 2.38 in |
| L: | 6.57 in | AK: | 8.5 |
| L1: | 9.82 in | BD: | 9 |
| AE2: | 0.56 | I: | 4.84 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.05 |
| Ratio: | 7.5:1 | Bore Code: | 28 |
| Output RPM: | 233 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

