How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 5.16 |
| P: | 2.38 in | L: | 6.57 in |
| AK: | 8.5 | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| G: | 2.32 | AJ: | 7.25 |
| T: | 1.75 | V: | 2.51 in |
| BE1: | 0.5 in | D: | 3.38 |
| BD: | 9 | LL: | 2.38 in |
| AE2: | 0.56 | U: | 0.875 in |
| AA: | 10.25 | BF: | 0.53 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 6.05 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

