How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 4.76 |
| T: | 1.75 | AE2: | 0.56 |
| G: | 2.32 | BD: | 9 |
| AJ: | 7.25 | H: | 0.53 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LL: | 2.38 in | AG: | 5.16 |
| BE1: | 0.5 in | P: | 2.38 in |
| AK: | 8.5 | L1: | 9.82 in |
| I: | 4.84 in | L: | 6.57 in |
| AA: | 10.25 | BF: | 0.53 |
| D: | 3.38 | AF: | 0.25 |
Technical Specifications
| Series Code: | OE | Ratio: | 7.5:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.05 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

