How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | L: | 6.57 in |
| LL: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | AB: | 4.76 |
| AG: | 5.16 | AJ: | 7.25 |
| U: | 0.875 in | I: | 4.84 in |
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.56 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.75 | L1: | 9.82 in |
| D: | 3.38 | AK: | 8.5 |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 6.05 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 233 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

