How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AB: | 4.76 |
| BD: | 9 | P: | 2.38 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AF: | 0.25 | U: | 0.875 in |
| T: | 1.75 | H: | 0.53 in |
| V: | 2.51 in | G: | 2.32 |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | AG: | 5.16 |
| I: | 4.84 in | L1: | 9.82 in |
| BE1: | 0.5 in | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

