How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | L1: | 9.82 in |
| G: | 2.32 | BF: | 0.53 |
| L: | 6.57 in | AA: | 10.25 |
| AF: | 0.25 | U: | 0.875 in |
| AG: | 5.16 | BD: | 9 |
| D: | 3.38 | I: | 4.84 in |
| BE1: | 0.5 in | T: | 1.75 |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| LL: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 0.895 | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

