How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| U: | 0.875 in | L1: | 9.82 in |
| LL: | 2.38 in | I: | 4.84 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.76 | P: | 2.38 in |
| H: | 0.53 in | AF: | 0.25 |
| L: | 6.57 in | V: | 2.51 in |
| G: | 2.32 | BE1: | 0.5 in |
| T: | 1.75 | AG: | 5.16 |
| D: | 3.38 | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 80:1 |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

