How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AF: | 0.25 |
| V: | 2.51 in | AB: | 4.76 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| P: | 2.38 in | L: | 6.57 in |
| G: | 2.32 | D: | 3.38 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.75 |
| L1: | 9.82 in | AA: | 10.25 |
| BD: | 9 | U: | 0.875 in |
| I: | 4.84 in | LL: | 2.38 in |
Technical Specifications
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 5.45 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

