How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| AB: | 4.76 | BD: | 9 |
| AE2: | 0.56 | T: | 1.75 |
| AK: | 8.5 | AF: | 0.25 |
| BF: | 0.53 | U: | 0.875 in |
| I: | 4.84 in | BE1: | 0.5 in |
| L: | 6.57 in | H: | 0.53 in |
| LL: | 2.38 in | G: | 2.32 |
| D: | 3.38 | L1: | 9.82 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | P: | 2.38 in |
Technical Specifications
| Model Code: | 30YFC | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

